Download document () of 20

GHG6101953R0020

Eaton Crouse-Hinds series CEAG GHG 610 pipe mounting set, For pipes 1" (Ø 27 - 30 mm) for mounting plates with pipe fixing, used with CEAG GHG7 series junction and terminal boxes

General specifications

Product Name
Eaton's Crouse-Hinds series CEAG GHG 610 pipe mounting set
Catalog Number
GHG6101953R0020
EAN
4250217428524
Product Length/Depth
192 mm
Product Height
95 mm
Product Width
150 mm
Product Weight
3.5 kg

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Type
For pipes 1" (Ø 27 - 30 mm) for mounting plates with pipe fixing, used with CEAG GHG7 series junction and terminal boxes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.