Download document () of 20

JBXEA0G05MSSDS

Double nut receptacle, IP40, size 0, 5 male contacts; JBXEA0G05MSSDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA0G05MSSDS
Product Length/Depth
18.2 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
5.26 g
Compliances
UL 1977

Export product specification