Download document () of 20

LUM10576

Eaton CrystalWay pictogram, BL, white

General specifications

Product Name
Eaton CrystalWay pictogram
Catalog Number
LUM10576
EAN
3660191105761
Product Length/Depth
200 mm
Product Height
0.175 mm
Product Width
101.8 mm
Product Weight
0.005 kg
Compliances
CE marking

Product specifications

Viewing distance
20 m
Model
Insert sheet/plate
Meaning pictogram
Other
Material thickness
0.175 mm
Double-sided
False
Direction
None
Direction of the arrow
None
Product branding
Eaton

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.