Safe-IT 2-Port Single-Gang Keystone Wall Plate, Antibacterial, Ivory Matte, TAA
| Product Name |
Eaton Tripp Lite series Safe-IT keystone faceplate
|
| Catalog Number |
N042AB-002-IVM
|
| UPC |
037332269102
|
| Product Length/Depth |
0.44 in
|
| Product Height |
4.84 in
|
| Product Width |
3.11 in
|
| Product Weight |
0.08 lb
|
| Compliances |
RoHS
REACH CE Marked FCC Compliant |
| Certifications |
cUL Listed
CSA certified UL Listed |
| Operating Humidity Range |
10% to 90% RH, (Non-Condensing)
|
| Storage Humidity Range |
10% to 90% RH, (Non-Condensing)
|
| Accessory/spare part type |
Wall Plate
|
| Color |
Ivory
|
| Product Features |
TAA Compliant
Antibacterial |
| TAA Compliance |
Yes
|
| Product Highlights |
Compatible with all keystone jack types, including HDMI, Cat5/6, USB and DisplayPort
Made with antibacterial material proven effective in inhibiting E. coli and staph Ideal for home theater, VoIP or Ethernet in-wall wiring installations Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases High-impact plastic construction designed to blend in with your home/office decor |
| SideA Connector1 |
KEYSTONE JACK CUTOUT
|
| Operating Temperature |
14° to 140°F (-10° to 60°C)
|
| Operating Temperature Range |
14° to 140°F (-10° to 60°C)
|
| Storage Temperature Range |
-40° to 154°F (-40° to 68°C)
|
| Technology |
HDBaseT
Cat5/5e Cat6 DisplayPort Cat6a HDMI USB 2.0 (High Speed) |
| Material |
ABS (ABS-764)
|
| Finish |
Matte
|
| Number of Ports |
2
|
| Region |
Global
|