Cat6a Straight-Through Modular In-Line Snap-In Coupler, (RJ45 F/F), TAA
Product Name |
Eaton Tripp Lite series USB coupler
|
Catalog Number |
N235-001-6A
|
UPC |
037332189936
|
Product Length/Depth |
0.5 in
|
Product Height |
5 in
|
Product Width |
4 in
|
Product Weight |
0.02 lb
|
Compliances |
TAA Compliant
|
Type |
RJ45 Coupler
|
Color |
White
|
Package Contents |
N235-001-6A Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F)
|
Connector Color |
White
|
System Requirements |
Cat6a
|
Product Features |
TAA Compliant
|
Product Highlights |
Keystone design for use with standard data wallplate
Heavy-duty polycarbonate housing 50-µinch gold-plated contacts on RJ45 jacks Backward compatible with Cat6, Cat5e and Cat5 LANs Compatible with all Cat6a cables |
SideA Connector1 |
RJ45 (FEMALE)
|
SideB Connector1 |
RJ45 (FEMALE)
|
SideB Connector3 |
RJ45 (FEMALE)
|
Technology |
Cat6a
|
Features |
Flex Center
|
Operating Temperature Range |
14° to 140°F (-10° to 60°C)
|
Relative Humidity |
10% to 90% RH, Non-Condensing
|
Storage Humidity Range |
-40° to 154°F (-40° to 68°C)
|
Storage Temperature |
-40° to 154°F (-40° to 68°C)
|
Operating Temperature |
14° to 140°F (-10° to 60°C)
|
POE Type |
Type 4 High-Power (100W, IEEE 802.3bt) |