Download document () of 20

N238-025-WH

Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, 25-Pack, TAA

General specifications

Product Name
Eaton Tripp Lite series keystone jack
Catalog Number
N238-025-WH
UPC
037332187864
Product Length/Depth
0.5 in
Product Height
7.01 in
Product Width
7.87 in
Product Weight
0.02 lb
Compliances
RoHS
Certifications
UL Listed

Product specifications

Type
RJ45 Keystone Jack
Color
White
Package Contents
Cat6/Cat5e 110 Punch Down Keystone Jack - White, 25-Pack
Termination Caps (x25)
Connector Color
White
System Requirements
Cat5/5e
Product Features
TAA Compliant
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Compliant with EIA/TIA CAT6 connecting hardware specifications.
Dual-color coded labeling made for both 568A and 568B (258A) wiring schemes.
25-Pack
Use in Cat6 or Cat5e installations
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
110 IDC
SideB Connector3
110 IDC
Technology
Cat5/5e
Number Of Ports
1

Export product specification