Download document () of 20

N482-1M24-LC12

100Gb/120Gb to 10Gb Breakout Cassette - 24-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC

General specifications

Product Name
Eaton Tripp Lite series cassette
Catalog Number
N482-1M24-LC12
UPC
037332184535
Product Length/Depth
4.7 in
Product Height
1.2 in
Product Width
3.5 in
Product Weight
0.53 lb
Compliances
RoHS

Product specifications

Color
Black
Package Contents
Quick Start Guide
N482-1M24-LC12 100/120Gb to 10Gb Breakout Cassette - 24-Fiber OM4 MTP/MPO to (x12) LC
System Requirements
Cassette designed specifically for use with N820-, N821- and N846-Series cables
Guaranteed compatibility when used with recommended cabling
24-Fiber MTP port designed for 100GBASE-SR10, CFP, CXP, Parallel Optics connectivity
Product Highlights
Factory terminated connectors reduce the time and labor required of field connector terminations
Guaranteed compatibility when used with recommended cabling
High Density Fiber Cassette for use with N482-01U and N482-02U High Density Fiber Enclosure Panels
24-Fiber MTP port designed for 100GBASE-SR10, CFP, CXP, Parallel Optics connectivity
Internal OM4 wiring
Max insertion loss of 0.35dB falls well under the IEEE 802.3ae maximum channel loss spec of <25dB
100/120Gb to 10Gb Breakout Cassette, with (x12) LC connections to a 24-Fiber MTP/MPO connection ( Male w/Pins )
Cassette designed specifically for use with cables, such as the N820-, N821- and N846-Series cables
Complies with IEEE 802.3ae (10GbE) and ANSI T11.2 (Fibre Channel) requirements
SideA Connector1
24F MTP/MPO (MALE)
SideB Connector1
LC DUPLEX (FEMALE)
Technology
Multimode
Features
Flex Center
Number Of Ports
12

Export product specification