Download document () of 20

NGI-M08C4POE8-2

8-Port Managed Industrial Gigabit Ethernet Switch - Layer 2, 1 Gbps, PoE+ 30W, 4 GbE SFP Ports, -40° to 75°C, DIN Mount

General specifications

Product Name
Eaton Tripp Lite series managed industrial ethernet switch
Catalog Number
NGI-M08C4POE8-2
UPC
037332266958
Product Length/Depth
4.72 in
Product Height
6.3 in
Product Width
1.97 in
Product Weight
2.15 lb
Compliances
CE Marked
FCC Compliant
REACH
IEEE Certified
RoHS

Product specifications

Type
  • Fanless
  • Managed Industrial Gigabit PoE Ethernet Switch
Features
Flex Center
Package Contents
NGI-M08C4POE8-2 8-Port Managed Industrial Gigabit Switch with PoE+
DIN rail-mounting clip (pre-installed)
Product Features
Console Port
SNMP
RMON
Storm Control
TAA Compliant
MAC Auto Learning
DHCP Snooping
Auto MDI/MDIX Crossover Detection
Product Highlights
Comes pre-loaded with Layer 2 network management software for IGMP snooping
RJ45 ports can be repurposed as a console port for access to command line interface
8 auto-negotiating RJ45 and 4 GbE SFP ports connect devices over a LAN
PoE+ ports deliver up to 30W each with a total PoE budget up to 240W
Industrial-grade switch supports operating temperature range of -40° to 75°C
Form Factor
DIN-Rail Mountable
DIN-Rail
Network Compatibility
1 Gbps (Gigabit)
Number of ports (other)
8
Features
Flex Center
Power consumption - max
18 W
Power Consumption Detail
258W
PoE Capability
30W (802.3at)
PoE Power Budget (Watts)
240
PoE Supported Ports
8
Ports Detail
8x 10/100/1000Mbps; 1x Console
Voltage Compatibility (VDC)
24-57
Color
Black
Form Factors Supported
DIN-Rail Mountable
Material
Aluminum
Operating Elevation
0-6562 ft. (0-2000 m)
Operating Temperature
-40° to 167°F (-40° to 75°C)
Operating Temperature Range
-40° to 167°F (-40° to 75°C)
Relative Humidity
5 to 95% (non-condensing)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Amperage Rating Details
6A
Network Compatibility Details
Auto-negotiable
Led Indicator
- PWR (Green): for Power, - ALM (Red): for PWR & RPS fails, - RPS (Green): for Power by terminal block RPS, - PoE 1~8(Green): for supplying power to PD device, - 1000(Green): for Ethernet speed 1000Mbps, - LNK/ACT (Green): for data transmitting/receiving, - SFP 9~12 (Green): for SFP port link-up, - POST (Green): Illuminated for switch is ready or running
SFP Uplink Ports
4
SFP Uplink Ports Detail
4x 1000Base-X
Switching Capacity
24Gbps
Switching Capacity Details
1Gbps Per Port with Full Duplex
USB Specification
USB 2.0 (up to 480 Mbps)
ESD Protection
±8kV air discharge / ±4kV contact discharge
Jumbo Frames
10000
MAC Addresses
16000
OSI Layer
Layer 2
Fans (Type/Quantity)
Fanless
Network Switch Ports
10/100/1000 (RJ45)
Dedicated SFP
Console (RJ45)
POE Type
Type 4 High-Power (100W, IEEE 802.3bt)
Type 2 PoE+ (30W, IEEE 802.3at)

Export product specification