Knowledge Search
Download document () of 20

NOR000002220117

Eaton Crouse-Hinds series EYS ATEX conduit sealing fitting, Light alloy, Vertical, 1/2" NPT

General specifications

Product Name
Eaton Crouse-Hinds series EYS ATEX conduit sealing fitting
Catalog Number
NOR000002220117
EAN
8435156903417
Product Length/Depth
5 in
Product Height
2.1 in
Product Width
1 in
Product Weight
0.45 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 1
Zone 2
Ingress protection (IP) ratings
IP67

Product specifications

Mounting direction
Vertical
Trade size
1/2" NPT
Material
Light alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.