Download document () of 20

PXQ-MM

Eaton Power Xpert Quality meter module, meter module replacement

General specifications

Product Name
Eaton Power Xpert Quality meter module
Catalog Number
PXQ-MM
UPC
786689665753
Product Length/Depth
5 in
Product Height
8.5 in
Product Width
1.5 in
Product Weight
0.5 lb
Compliances
Contact Manufacturer
CE Marked
Certifications
ANSI/IEEE Std C62.41
IEC 60687
ANSI/IEEE Std C12.20
cUL 22Cz

Product specifications

Used with
PXQ System Core
Type
Meter module

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.