Photo is representative
Download
Eaton Crouse-Hinds series rigid conduit coupling, Rigid/IMC, Steel, 4"
Product Name |
Eaton Crouse-Hinds series rigid conduit coupling
|
Catalog Number |
RC400
|
UPC |
662277006811
|
Product Length/Depth |
6.4 in
|
Product Height |
6.5 in
|
Product Width |
4.7 in
|
Product Weight |
2.98 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Conduit type |
Rigid/IMC
|
Style |
Rigid
|
Material |
Steel
|
Trade size |
4"
|