Download document () of 20

SM20M1TK6

Male stamped and formed crimp contact, size #16, on a reel, tin pre plated; SM20M1TK6

General specifications

Product Name
Eaton Souriau SC / SM series #16 (1.6mm) and #20 (1.0mm) stamped and formed contacts
Catalog Number
SM20M1TK6
Product Length/Depth
28 mm
Product Height
2.7 mm
Product Width
3.5 mm
Product Diameter
2.7 mm
Product Weight
0.4 g

Product specifications

Environmental conditions
REACH
RoHS
Contact gender
Pin (Male)
Contact plating
Tin pre plated
Contact size
16 AWG
Contact type
Crimp
Packaging type
Reeled
Wire size (AWG) - max
20 AWG
Wire size (AWG) - min
22 AWG
Manufacturing process
Stamped and formed

Export product specification