Download document () of 20

U442-DOCKSD-1

Docking Station for Steam Deck/ROG Ally, 4K/60Hz HDMI, USB Hub Ports, Gigabit Ethernet, 100W PD Charging - Black

General specifications

Product Name
Eaton Tripp Lite series docking station
Catalog Number
U442-DOCKSD-1
Product Length/Depth
2.01 in
Product Height
1.16 in
Product Width
5.59 in
Product Weight
0.29 lb
Compliances
CE Marked
FCC Compliant
REACH
WEEE Directive
UKCA
RoHS
Certifications
EN 55032
EN 55035

Product specifications

Type
Gaming Dock
Operating Humidity Range
10% to 85% RH (No Condensation)
Storage Humidity Range
5% to 90% RH (No Condensation)
Cable Jacket Rating
VW-1
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Charging Ports / Amps
0.9A
1.5A
2.4A
5A
Connector Color
Black
Connector Plating
Nickel
Product Features
Battery Charging (5V/1.5A Port)
Bus Powered
HDR Support
Mirror Mode
Remote Wakeup Support
DisplayPort Alt Mode
Ethernet Support
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
TPE
Connector Style
Angled
Network Speed
10 Mbps
100 Mbps (Fast Ethernet)
1000 Mbps
1 Gbps (Gigabit)
Product Highlights
Connects Steam Deck or ROG Ally to a large-screen display for more immersive gaming
HDMI port supports 4K @ 60 Hz with HDR, 4:4:4 chroma and 36-bit Deep Color
USB-A and USB-C ports reach speeds up to 5 Gbps for storage drives or keyboard/mouse
RJ45 port allows wired access to a Gigabit Ethernet network for online gaming
Power Delivery port supports 20V 5A (100W) power output for charging game device
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Chroma Sub Sampling
4:2:0
4:2:2
4:4:4
Power Source Type
USB
HDCP Specification
1.4
SideA Connector1
USB C (MALE)
Compatible Devices
Video Game Console
SideB Connector1
RJ45 (FEMALE)
SideB Connector2
USB C (FEMALE)
Operating Temperature
32° to 113°F (0° to 45°C)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-C - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE)
USB C (FEMALE)
SideB Connector3
USB A (MALE)
RJ45 (FEMALE)
SideB Connector4
HDMI (MALE)
Host Connector
USB C (MALE)
Charging AMPS per port
0.9 A
1.5 A
2.4A
5A
Technology
HDMI
USB 3.x
Network Compatibility
10 Mbps
100 Mbps (Fast Ethernet)
1000 Mbps
Charging Ports
USB-A: 0.9A
USB-A: 5V 1.5A (7.5W)
USB-C: 0.9A
USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Data Transfer Rate
5 Gbps
Video Ports Details
  • HDCP 1.4
  • DisplayPort 1.4
  • HDCP 2.3
Number of Charging Ports
4
Number of Monitors Supported
1
Number of Ports
6
Number of USB Hub Ports
3
Total Number of Ports
6
Cable Outer Diameter (OD)
4.3MM
Data Ports Details
  • USB-A - USB 3.2 Gen 1 (5 Gbps)
  • USB-C - USB 3.2 Gen 1 (5 Gbps)
Material
TPE, PC+ABS
Max Supported Color Depth
36-bit Deep Color
Max Supported Video Resolution
3840 X 2160 (4K) 60HZ
Resolutions Supported
3840 X 2160 (4K) 60HZ
Cable Length Range
Up to 4ft (up to 1M)
Supported Resolution
3840x2160 (4K)
Network Ports
RJ45 (FEMALE)
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
HDCP 1.4
DisplayPort 1.4
HDCP 2.3

Export product specification