Download document () of 20

UPSHDEARKIT

Heavy-Duty 2-post Front Mounting Ear Kit

General specifications

Product Name
Eaton Tripp Lite series SmartRack shelf
Catalog Number
UPSHDEARKIT
UPC
037332145833
Product Length/Depth
3.7 in
Product Height
2.4 in
Product Width
3.8 in
Product Weight
0.001 lb
Compliances
RoHS

Product specifications

Package contents
  • UPSHDEARKIT adjustable rackmount shelf kit
  • Owner's manual
Product Highlights
Allows 2U UPS systems to be mounted by the front vertical rails. (No rear support needed)
Includes 2 heavy duty "L bracket" mounting ears
Front Mount UPS support brackets for 2-post, 4-post racks, wall-mounts and enclosures
Supports any 2U rackmount chassis up to 65 lbs
Accessory Class
UPS accessories
Form Factors Supported
2U UPS systems up to 65lbs
Material Of Construction
Steel

Export product specification