Red coding ring, size 10, for UTS plug; UTS610CCRR
Product Name |
Eaton Souriau UTS series plastic waterproof IP68/69k connector
|
Catalog Number |
UTS610CCRR
|
Product Length/Depth |
1 mm
|
Product Height |
18.5 mm
|
Product Width |
18.5 mm
|
Product Diameter |
18.5 mm
|
Product Weight |
1 g
|
Environmental conditions |
Flammability rating UL94 V0
RoHS REACH |
Shell size |
10
|