Plastic jam nut receptacle, without backshell, for 32 female contacts, IP68/69K; UTS71832S
| Product Name | 
                                                Eaton Souriau UTS series plastic waterproof IP68/69k connector
                                             | 
| Catalog Number | 
                                                UTS71832S
                                             | 
| Product Length/Depth | 
                                                31.7 mm
                                             | 
| Product Height | 
                                                41.3 mm
                                             | 
| Product Width | 
                                                41.3 mm
                                             | 
| Product Weight | 
                                                22.8 g
                                             | 
| Compliances | 
                                                IEC 61984 (please contact us for more details)  UL 1977 (please contact us for more details) CSA-C22.2 No.182.3 (please contact us for more details) | 
| Current rating | 
                                                4 A IEC  5 A UL | 
| Environmental conditions | 
                                                Fire & Smoke  Flammability rating UL94 V0 REACH RoHS Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102 | 
| Environmental resistance | 
                                                Resistant against mineral oil  Resistant against acid bath Resistant against oil Resistant against basic bath Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz Resistant against gasoline UV resistant, no degradation after 5 years of exposure in natural environment | 
| Test current | 
                                                5 A UL  4 A IEC 4 A CSA | 
| Test voltage | 
                                                250 V CSA  250 V UL 32 V IEC | 
| Connector accessory option | 
                                                Not delivered, to be ordered separately
                                             | 
| Connector orientation | 
                                                N
                                             | 
| Connector type | 
                                                Receptacle
                                             | 
| Contact delivery | 
                                                Not delivered
                                             | 
| Contact gender | 
                                                Socket (Female)
                                             | 
| Contact type | 
                                                Crimp
                                             | 
| Coupling type | 
                                                1/3 Bayonet
                                             | 
| Degree of protection | 
                                                IP68
                                             | 
| Insert material | 
                                                Polyamide
                                             | 
| Layout | 
                                                32
                                             | 
| Shell material | 
                                                Plastic
                                             | 
| Shell size | 
                                                18
                                             | 
| Mating cycles | 
                                                250
                                             | 
| Operating temperature - max | 
                                                105 °C
                                             | 
| Operating temperature - min | 
                                                -40 °C
                                             | 
| Receptacle type | 
                                                Jam Nut Receptacle
                                             | 
| Number Of Contacts | 
                                                32
                                             | 
| Number of cavity #20 | 
                                                32
                                             | 
| Nut material | 
                                                Aluminium
                                             | 
| Salt spray | 
                                                500 hour
                                             |