Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Crouse-Hinds series XC electric heater, 12292 BTU/hr, 3.6 kW, Steel, 20A max., With built-in room thermostat, 208 Vac
| Product Name | 
                                                Eaton Crouse-Hinds series XC electric heater
                                             | 
| Catalog Number | 
                                                XC C2 B2
                                             | 
| UPC | 
                                                662276334212
                                             | 
| Product Length/Depth | 
                                                37 in
                                             | 
| Product Height | 
                                                20.3 in
                                             | 
| Product Width | 
                                                8.11 in
                                             | 
| Product Weight | 
                                                61.3 lb
                                             | 
| Type | 
                                                With built-in room thermostat
                                             | 
| Voltage rating | 
                                                208 Vac
                                             | 
| Area classification | 
                                                Hazardous/Classified Locations
                                             | 
| Standards type | 
                                                NEC/CEC  IEC | 
| NEC hazardous rating | 
                                                Class I, Division 1  Class I, Zone 1 Class I, Division 2 Class I, Zone 2 | 
| NEMA Rating | 
                                                7
                                             | 
| Heat output | 
                                                12292 BTU/Hr
                                             | 
| Power output | 
                                                3.6 kW
                                             | 
| Maximum total amperage | 
                                                20 A
                                             | 
| Material | 
                                                Steel
                                             |