Knowledge Search
Download document () of 20
Field Installation and Replacement Lamps

TRANS Series Isolation Transformers

TRANS Series Isolation transformers are used in series airfield and highway lighting circuits to electrically isolate the lighting fixture from the medium voltage usually present. Specialty transformers are also available for non-standard applications. The transformers are totally encapsulated in TPR Rubber and, when applied with proper connections, are suitable for direct burial in the soil. 

Certifications and compliances

  • FAA AC 150/5345-47 Current Edition: L-830 & L-831
  • ICAO Design Manual, Part 5
  • US Military
  • STNA (France)
  • CSA (Canada)
  • IAF (India)

Design features

  • ETL certified
  • Military Transformers comply with MIL-T-27535
  • Totally Encapsulated
  • Primary Leads (2) with plug and receptacle
  • Secondary Lead (1) with two wire receptacle
Specifications

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
Download Links
X
Download Close