Knowledge Search
Download document () of 20
Integrated power systems 

Primary unit substations | Secondary 1000 V and above

Eaton’s primary unit substation transformer is ideal for stepping down utility distribution voltages to in-plant distribution voltages. By locating the medium-voltage transformer and close-coupled equipment near areas of load concentration, the secondary distribution cables/buses are kept to minimum lengths, resulting in advantages including reduced power losses and exposure to faults, and improved voltage regulation and service continuity.

Primary voltage
6.9 kVA - 69 kV
Transformer kVA
500 kVA - 20,000 kVA
Secondary voltage
2.4 kV - 34.5 kV

Core features

  • Provides complete electrical and mechanical control over coordination of the three close-coupled sections
  • Exceptional flexibility afforded through availability of all switchgear types as secondaries  
  • Coordinated connection design minimizes installation costs
  • Compact design uses space efficiently
  • Single-source responsibility including assembly/integration streamlines processes
  • NEMA® Standard No. 201-1982
  • IEEE® Standard No. 100-1977

Easy to specify

Standardization through IEEE results in proven unit substation designs with complete accessories and features.

Highest short-circuit strength

Highly researched and thoroughly tested unit substation designs withstand repeated large short-circuit currents in modern systems.

Cost-effective design

Compact unit substation designs reduce space requirements and the cost of rigging and hauling, while standard design and accessories reduce maintenance costs.

Liquid-filled transformers

Eaton’s Cooper Power series substation transformers are optimized to perform in the most rigorous sectors of industry and are designed to last. Transformers can be filled with Envirotemp FR3 fluid, offering fire safety and extended life or with conventional mineral oil for common applications.

Dry type transformers

Eaton’s dry type transformer solutions are custom-designed dry-type power transformers, which give environmental protection, for both indoor and outdoor applications. 

Eaton’s Electrical Engineering Services and Systems

With more than 1,500 experts in 60 locations throughout Canada and the U.S., and more around the world, Eaton’s Electrical Engineering Services and Systems team is one of the largest and most experienced service organizations in the industry.
Specifications

Ratings

RATED MAXIMUM PRIMARY VOLTAGE 6.9 kV, 15 kV , 27 kV, 34.5 kV, 69 kV
kVA - Three Phase 500 - 20,000 KVA
BASIC IMPULSE LEVEL (BIL) 350 KV BIL and Below
Secondary Voltage 2.4 kV - 34.5 kV

STANDARDS

IEEE STANDARD 100-1977
ANSI C57.12.00 , C57.12.91
NEMA 201-1982
CSA C88
THIRD PARTY APPROVAL/RECOGNITION UL , FM 
SEISMIC QUALIFICATION Zone 4 Certification

ENCLOSURE

INSULATING MEDIUM Mineral Oil, Silicone Fluid, Envirotemp™ FR3™, VPI, VPE, Cast Coil, RESIBLOC
ENCLOSURE TYPE NEMA 1, NEMA 3R
Bus Material  Copper , Aluminum
Download Links
X
Download Close