Download document (
) of 20
Clear selection
×
Send email
Please enter valid email address
Email not sent, please try again.
Email sent successfully
Download
×
You have exceeded the download limit
Philippines
Select your location
Submit form in new Tab
Sign in
We make what matters work*
Products
Services
Markets
Support
Company
Search
Toggle Mobile Menu
Search
Submit form in new Tab
Products
Close Search
Backup power, UPS, surge & IT power distribution
Clutches and brakes
Conduit, cable & wire management
Differentials
Ducting solutions
Eaton Parts Online
Electrical circuit protection
Electric vehicles and EV charging
Electronic components
Enclosures
Energy storage systems
Engine solutions
Filtration solutions
Fuel systems, emissions and components
Hose, tubing, fittings and connectors
Industrial controls, drives, automation and sensors
Lighting and controls
Low-voltage power distribution & control systems
Medium-voltage power distribution & control systems
Product Overview
Pumps
Residential
Server racks, enclosures & airflow management
Utility & grid solutions
Valves
Vehicle transmissions
Wiring devices & connectivity
Services
Close Search
Aerospace ducting repair
Aerospace Repair Centers
Electrical services
Services Overview
Vehicle engineering services
Vehicle research and development
Markets
Close Search
Aerospace
Buildings
Data centers
Healthcare
Machine building
Markets Overview
Mining, metals and minerals
Oil and gas
Residential
Utilities
Vehicles
Support
Close Search
Electrical customer support
Electrical support
Filtration support
Oil & Gas support
Support Overview
Vehicle support
Company
Close Search
Overview
About us
News & insights
Careers
Digital innovation
Investor relations
Sustainability
Inclusion & diversity
Ethics & compliance
Selling to Eaton
Partnering with Eaton
MyEaton
Close Search
Quick links
Electrical circuit protection
Circuit breakers
Eaton’s low and medium-voltage circuit breakers provide premium protection for overheating wires, overloads and short circuits in residential, commercial, industrial and hazardous area applications.
Air Circuit Breakers (ACB)
IZMX16/40 series ACB
High performance and compact air circuit breaker up to 4000A, tested to integrate into Eaton xEnergy switchgear systems.
IZM6 ACB (1140 VAC)
Optimized mechanism for significantly reduced interrupting times and improved interrupting performance.
IZM99 series ACB
Robust air circuit breaker serving 4000A to 6300A application, with high interrupting rating up to 100kA at 690VAC.
IZM6 series ACB
The newly upgraded IZM6 series circuit breakers meet the requirements of low-voltage energy distribution.
Molded Case Circuit Breakers (MCCB)
NZM series MCCB
Globally rated MCCB portfolio, ideal for panelbuilders and machinery OEMs worldwide, suitable for both IEC and UL application.
HMDL 1000VDC MCCB
1000VDC MCCB help to protect, switch and isolate commercial and utility scale solar systems up to 800A.
Digital NZM MCCB
The new globally available digital NZM Series fits perfectly into modern energy distribution systems
Power Defense series MCCB
Latest MCCB developed by Eaton with simple and user-friendly interface, providing superior arc flash safety.
BZM series MCCB
Simple handling MCCB with factory set thermal and magnetic release system offering optimum and efficient protection.
New BZM series MCCB
Latest MCCB with factory set thermal and magnetic release system offering Ics=100%Icu.
Miniature Circuit Breakers (MCB), Residual Current Devices (RCD), Surge Protection Devices (SPD)
FAZ xEffect series MCB
Premium miniature circuit breaker for industrial and high-end building installations up to 63A, with switching capacitry up to 15kA.
FAZ-NA-DC xEffect series MCB
Premium miniature circuit breaker for DC applications, suitable for application of UL 489 and CSA C22.2.
PLS6-DC xPole series MCB
Premium miniature circuit breaker for DC applications up to 50A, with switching capacity up to 10kA.
E6X series MCB
Powerful miniature circuit breaker for residential applications, up to 63A, with switching capacity of 6kA.
FAZ-DC xEffect series MCB
Premium miniature circuit breaker for DC applications up to 50A, with switching capacity up to 10kA.
FAZ-T xEffect series MCB
Premium miniature circuit breaker for industrial and high-end building installations up to 40A, with switching capacity up to 25kA.
PLHT xPole series MCB
Premium miniature circuit breaker for residential and non-residential applications, up to 125A, with switching capacity up to 25kA.
PFIM xPole series RCCB
Premium residual current circuit breaker, compatible with other devices xPole P series.
FAZ-NA xEffect series MCB
Premium miniature circuit breaker for industrial and high-end building installations, suitable for applications of UL 489/CSA C22.2.
PLS6/M xPole series MCB
Premium miniature circuit breaker for residential and non-residential applications, up to 63A, with switching capacity of both 6kA and 10kA.
PL9X & PL10X Xpole-x series MCB
High performance miniature circuit breaker up to 63A, with switching capacity of both 6kA and 10kA.
NSP series SPD
High performance surge protection device designed for IEC, Wind, PV and Signal application.
Products
Electrical circuit protection
Circuit breakers
Are you sure?
Are you sure?
Unexpected Error
We've encountered an unexpected error. Please try again later.
×
×