Eaton Moeller series NZM - Molded Case Circuit Breaker. Side mounted handle, kit, type 12 48z, size 2, UL
| Product Name |
Eaton Moeller series NZM operating element accessory NA
|
| Catalog Number |
155482
|
| Model Code |
NZM2-XSH-12-48-NA
|
| EAN |
4015081521821
|
| Product Length/Depth |
500 mm
|
| Product Height |
70 mm
|
| Product Width |
480 mm
|
| Product Weight |
3.5 kg
|
| Compliances |
UL/CSA
RoHS conform |
| Used with |
NZM2…-NA, NS2…-NA
|
| Features |
For 1 door on an American-style control panel (door plus wide bar next to door)
Lockable |
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Color |
Black
|
| Fitted with: |
Includes handle, mechanical system, and bowden cable
Complete kit Extension shaft Padlock |
| Frame |
NZM2
|
| Suitable for |
Power circuit breaker
Switch disconnector |
| Cover/door type |
Door interlock lockable in the 0 position using up to 3 padlocks on the handle
|
| Type |
Side mounted handle
|
| Special features |
|
| Degree of protection / NEMA enclosure type |
4X. 12
|