Download document () of 20
To be discontinued

195235
Model code: SPRT12-350/3-AX

Eaton Moeller series xPole - SPRT12 Surge Protection Device. Combined arrester, transient voltage surge suppression T1&T2, AX

A newer version of this product is available:

General specifications

Product Name
Eaton Moeller series xPole - SPRT12 Surge protection device
Catalog Number
195235
Model Code
SPRT12-350/3-AX
EAN
9010238084506
Product Length/Depth
106.8 mm
Product Height
71.2 mm
Product Width
95.2 mm
Product Weight
0.943 kg
Compliances
RoHS conform

Product specifications

Specific energy (W/R)
160 kJ/Ohm
Test class
Type 1 + 2
Conductor cross section (flexible, fine-strand) - max
35 mm²
Conductor cross section (solid, solid-strand) - max
35 mm²
Continuous voltage at AC - max
350 V
Continuous voltage at DC - max
0 V
Follow current extinguishing capability
50 kA
Lightning impulse current (10/350 µs)
25 kA
Nominal voltage at AC
240 V
Nominal voltage at DC
0 V
PV-voltage - max
0 V
Voltage protection level
1.5 KV
Voltage protection level (DC+ - DC-)
0 KV
Voltage protection level (DC+/DC- - PE)
0 KV
Frame
6 modular spacing
Degree of protection
IP20
Functions
Energy-coordinated protection effect with regard to the terminal equipment
Remote signaling
Mounting method
DIN rail (top hat rail) 35 mm
Signalling at the device
Optic
Overcurrent protection device, parallel connection (fuse) - max
0 A
Overcurrent protection device, series connection (fuse) - max
315 A
Voltage protection level (L-N)
1.5 KV
Voltage protection level (L-PE)
0 KV
Voltage protection level (N-PE)
0 KV
Number of poles
Three-pole
System configuration type
TN-C-S
TN-C
TN
Type
Surge arrester
Application
  • Open areas
  • Residential buildings
  • Utility buildings

Export product specification