Download document () of 20
We make what matters work*

20GD27
Model code: GAUGE PIECE D2 20A 500V FOR E27

Gauge piece, LV, 20 A, AC 500 V, D2, IEC

General specifications

Product Name
Eaton Bussmann series low voltage D screw cap gauge piece
Catalog Number
20GD27
Model Code
GAUGE PIECE D2 20A 500V FOR E27
UPC
051712832397
EAN
5027590467841
Product Length/Depth
17 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
14.24 g
Compliances
Contact factory

Electrical data

Amperage Rating
20 A
Voltage rating
500 V

Product specification

Fuse indicator
Non-indicating
Application
E27

Export product specification