Download document () of 20
We make what matters work*

25KB5

Expulsion fuse-link, medium voltage, 5 A, AC 25 kV, 660 mm, ANSI, K fast, style B termination

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
25KB5
UPC
051712398602
EAN
5027590470315
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
17.52 g
Certifications
ANSI/IEEE Std C37.42

Electrical data

Amperage Rating
5 A
Voltage rating
25 kV
Voltage type
AC
Current characteristic type
Type K - Complies with ANSI C 37-42 requirements for fast acting K Characteristics
Rated frequency - min
50 Hz

Product specification

Construction size
660 mm
Standard
ANSI
Type of termination
Fixed buttonhead
Color
Yellow

Export product specification