Download document () of 20
We make what matters work*

32D33
FUSE -D3 32A T GL/GG 500VAC E33

Fuse-link, LV, 32 A, AC 500 V, D3, gL/gG, IEC, time-delay

General specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
32D33
Model Code
FUSE -D3 32A T GL/GG 500VAC E33
EAN
5027590476669
Product Length/Depth
50 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
51 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
EAC
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

Electrical data

Amperage Rating
32 A
Voltage rating
500 V
Breaking capacity
50 kA
Utilization category
gG (cable protection/equipment protection)

Product specification

Fuse size
DIII
Fuse type
D33 - Time delay
Fuse indicator
Non-indicating
Application
For domestic and general industrial applications

Compatible fuse base and gauge piece

Suitable for
E33/DIII Fuse base
TFD33 Fuse base screw fixing
SFRD33 Fuse base DIN-Rail mount
TFRD33 Fuse base DIN-Rail mount
Accessory/spare part type
35GD33 Black screw cap gauge piece

Export product specification