Download document () of 20
We make what matters work*

46KB2

Expulsion fuse-link, medium voltage, 2 A, AC 46 kV, 787 mm, ANSI, K fast, style B termination

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
46KB2
UPC
051712400732
EAN
5027590480888
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
22.2 g
Compliances
ANSI C37.42

Electrical data

Amperage Rating
2 A
Voltage rating
46 kV
Voltage type
AC
Current characteristic type
Type K - Complies with ANSI C 37-42 requirements for fast acting K Characteristics
Rated frequency - min
50 Hz

Product specification

Construction size
787 mm
Standard
ANSI
Type of termination
Fixed buttonhead
Color
Yellow

Export product specification