Download document () of 20
We make what matters work*

46KB25

Expulsion fuse-link, medium voltage, 25 A, AC 46 kV, 787 mm, ANSI, K fast, style B termination

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
46KB25
UPC
051712398732
EAN
5027590480901
Product Length/Depth
787 mm
Product Height
19.1 mm
Product Width
19.1 mm
Product Weight
50.44 g
Compliances
ANSI C37.42

Electrical data

Amperage Rating
25 A
Voltage rating
46 kV
Voltage type
AC
Current characteristic type
Type K - Complies with ANSI C 37-42 requirements for fast acting K Characteristics
Rated frequency - min
50 Hz

Product specification

Construction size
787 mm
Standard
ANSI
Type of termination
Fixed buttonhead
Color
Yellow

Export product specification