Download document () of 20

46KBR5
Model code: 46KV 5A REMOVABLE B/H EXPULSION LINK

Expulsion fuse-link, medium voltage, 5 A, AC 46 kV, 787 mm, ANSI, K fast, style BR termination

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
46KBR5
Model Code
46KV 5A REMOVABLE B/H EXPULSION LINK
UPC
051712416801
EAN
5027590481151
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
28.2 g
Compliances
ANSI C37.42

Electrical data

Amperage Rating
5 A
Voltage rating
46 kV
Voltage type
AC
Current characteristic type
Type K - Complies with ANSI C 37-42 requirements for fast acting K Characteristics
Rated frequency - min
50 Hz

Product specification

Construction size
787 mm
Standard
ANSI
Type of termination
Removable buttonhead
Color
Yellow

Export product specification