Download document () of 20

46KBR6

Expulsion fuse-link, medium voltage, 6 A, AC 46 kV, 787 mm, ANSI, K fast, style BR termination

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
46KBR6
UPC
051712416818
EAN
5027590481182
Product Length/Depth
787 mm
Product Height
19.1 mm
Product Width
19.1 mm
Product Weight
25.24 g
Compliances
ANSI C37.42

Electrical data

Amperage Rating
6 A
Voltage rating
46 kV
Voltage type
AC
Current characteristic type
Type K - Complies with ANSI C 37-42 requirements for fast acting K Characteristics
Rated frequency - min
50 Hz

Product specification

Construction size
787 mm
Standard
ANSI
Type of termination
Removable buttonhead
Color
Yellow

Export product specification