Download document () of 20

7092341FUL-0377

Eaton, Alarms & signalling devices, Fulleon, X10 Midi Beacon lens, Blue

General specifications

Product Name
Eaton X10 Industrial sounder and sounder beacon
Catalog Number
7092341FUL-0377
EAN
5018987240222
Product Length/Depth
97 mm
Product Height
32 mm
Product Width
124 mm
Product Weight
0.074 kg
Compliances
EN

Product specifications

Type of accessory/spare part
Cover
Material
Plastic
Suitable for intrusion alarm
Yes
Suitable for fire alarm
No
Current supply
Other
Spare part
Yes
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
Color
Blue

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.