Download document () of 20

8848-12FW

Eaton B-Line series wireway, 8" height, 48" length, 8" width, 12FW wireway, Wireway hanger, Hinged cover, NEMA 12, Steel, Seamless poured in-place, Hinged, ANSI 61 gray, 14 gauge

General specifications

Product Name
Eaton B-Line series wireway
Catalog Number
8848-12FW
UPC
782051112702
Product Length/Depth
48 in
Product Height
8 in
Product Width
8 in
Product Weight
37.002 lb
Certifications
CSA C22.2.
UL Listed

Material/finish

Material thickness
14 gauge
Finish color
ANSI 61 gray

Model

Closure type
Hinged
Mounting method
Wireway hanger
Special features
Cover secured with heavy-duty hinges&screw clamps
Type
12FW wireway

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.