Eaton 9PX power module, Network card included, 3U, 11 kVA, 10 kW, Hardwired input, Outputs: Hardwired, 208V
Product Name |
Eaton 9PX power module
|
Catalog Number |
9PX11KPM
|
UPC |
743172039262
|
Product Length/Depth |
27.56 in
|
Product Height |
5.1 in
|
Product Width |
17.3 in
|
Product Weight |
62 lb
|
Compliances |
CE Marked
FCC Part 15 CISPR22 Class A / FCC part 15 Class A |
Certifications |
cULus Listed
IEC 62040-2:2006 Cat C2 NOM ENERGY STAR certified |
Catalog Notes |
Add up to 5 extended battery modules (EBM) with UPS; add up to 12 EBMs with SC240RT supercharger module
|
Special features |
Gigabit Network Card (NETWORK-M3) included
|
Topology |
Online/Double-conversion
|
Form factor |
Rack/tower
|
Rack size |
3U
|
Color |
Black/silver
|
VA rating |
11 kVA
|
Wattage |
10 kW
|
Rack mounting kit |
Yes
|
Package contents |
|
Internal bypass |
Yes
|
Input connection |
Hardwired
|
Input nominal voltage |
208V default (200/208/220/230/240/250V)
|
Input frequency range |
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz
|
Input power factor |
>0.99 typical
|
Receptacle |
Hardwired
|
Output waveform |
True sine wave
|
Voltage |
208 V
|
Output nominal voltage |
208V default (200/208/220/230/240/250V)
|
Battery management |
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
|
Battery type |
Sealed, lead-acid
|
Extended battery capability |
Yes
|
Standard factory warranty |
|
Extended service plans |
|
Communication |
Web/SNMP in MiniSlot expansion port + 1 USB port + 1 serial RS232 port + 1 mini-terminal block for remote ON/OFF + 1 mini-terminal block for remote power off + 1 mini-terminal block for output relay
Communication slot
|
Expansion slots |
(1) Mini-Slot (MS) expansion port with Gigabit Network Card (NETWORK-M3) included
|
Ethernet interface |
Yes
|
Includes network card |
Yes
|
Software compatibility |
Intelligent Power Software Suite
|
User interface |
Graphical display, 5-button programmable menu
|
Altitude |
<1000m for nominal power, 10% power degrading every 1000m (up to 3000m)
|
BTU Rating |
Online: 1920, Battery: 2900
|
Noise level |
<45 dB at 1 meter
|
Relative humidity |
0-95% non-condensing
|
Temperature range |
0° to 40°C (32° to 104°F)
|
Protocol |
SNMP
|
Efficiency at max. load |
94%
|
Max number of battery packs |
12 (supercharger required for more than 6 EBM)
|
Output frequency |
50/60 Hz
|
Output power factor |
0.91
|
Output voltage range |
±1% steady-state
|