Photo is representative
Download
Eaton 9PX stepdown transformer, 3U, Hardwired input
| Product Name |
Eaton 9PX stepdown transformer
|
| Catalog Number |
9PXTFMR11
|
| UPC |
743172039323
|
| Product Length/Depth |
38.46 in
|
| Product Height |
23.43 in
|
| Product Width |
12.72 in
|
| Product Weight |
187.39 lb
|
| Compliances |
CE Marked
|
| Certifications |
cULus Listed
NOM ENERGY STAR certified |
| Form factor |
Rack/tower
|
| Rack size |
3U
|
| Color |
Black/silver
|
| Rack mounting kit |
Yes
|
| Package contents |
|
| Used with |
9PX 8-11K Models
|
| Input connection |
Hardwired
|
| Standard factory warranty |
|
| Extended service plans |
|
| Relative humidity |
0-95% non-condensing
|
| Temperature range |
0° to 40°C (32° to 104°F)
|