Download document () of 20
We make what matters work*

ELFHNRC

Eaton Eluxa low frequency sounder, ceiling, red, FIRE, 24V indoor

General specifications

Product Name
Eaton Eluxa low frequency sounder and sounder strobe
Catalog Number
ELFHNRC
UPC
786697009761
Product Height
3.52 in
Product Diameter
6.3 in
Product Weight
1.2 lb
Warranty
3 year
Compliances
Not Applicable

Product specifications

Type
Sounder
Compliance and standards
UL
ULC
FCC
RoHS
Mounting Method
Ceiling
Housing color
Red
Voltage
24 V
Audible current
0.098 mA
Lettering
FIRE
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
520 Hz modes of operation
Continuous
T3 (fire)
T3/T4 Sync Control
Application
Sleeping areas

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.