Eaton Eluxa low frequency sounder strobe, ceiling, red, ALERT, 110/177 cd, 24V, indoor
| Product Name |
Eaton Eluxa low frequency sounder and sounder strobe
|
| Catalog Number |
ELFHSRC-AL
|
| UPC |
786697010736
|
| Product Height |
3.52 in
|
| Product Diameter |
6.3 in
|
| Product Weight |
1.2 lb
|
| Compliances |
Not Applicable
|
| Type |
Sounder strobe
|
| Compliance and standards |
UL
ULC FCC RoHS |
| Mounting Method |
Ceiling
|
| Housing color |
Red
|
| Lens color |
Clear
|
| Lens material |
Lexan
|
| Lamp type |
LED
|
| Current draw (DC) |
|
| Voltage |
24 V
|
| Lettering |
ALERT
|
| Operating Temperature |
32°F to 122°F (0°C to 50°C)
|
| Indoor/outdoor |
Indoor
|
| Candela settings |
110 cd
177 cd |
| 520 Hz modes of operation |
Continuous
T3 (fire) T3/T4 Sync Control |
| Application |
Sleeping areas
|