Knowledge Search
Download document () of 20

EVBAGU23X-E
Model code: PDU G4 BA 0U UNV23KW-END 24xC13 18xC39

Eaton Basic Rack PDU G4, 0U, 37U, universal input, 5-23kW, 16-55A, 200-415V, 42 outlets (24) C13 (18) C39, end entry power cord

General specifications

Product Name
Eaton basic PDU
Catalog Number
EVBAGU23X-E
Model Code
PDU G4 BA 0U UNV23KW-END 24xC13 18xC39
UPC
786689812812
Product Length/Depth
2.05 in
Product Height
64.4 in
Product Width
2.09 in
Product Weight
13.7 lb
Certifications
CE
cTUVus

Product specifications

Special features
  • Versatile C39 outlet supports C14 or C20 power cord plug
  • High retention outlets designed to securely fit standard power cords and support P-Lock power cords
  • Color-coded outlet banks and corresponding circuit breakers
Type
Rack PDU
Form factor
0U (Vertical)
Accessories
  • Rack PDU
  • Rack mounting accessories
  • Quickstart guide
  • Safety Instructions
Operating Temperature
0° to 60°C (32° to 140°F)
Mounting direction
Vertical
Material
Aluminium
Wattage
23 kW max
Outlets
(24) C13, (18) C39
Fitted with:
Mounting material

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.