Eaton Power Defense molded case circuit breaker accessory shunt trip, Shunt trip 480-525 V, PD2 Global, Power Defense, Frame J-K, Power Defense, 480-525 Vac, Pigtail 0.75m, Frame 2
| Product Name |
Eaton Power Defense shunt trip
|
| Catalog Number |
PDG2XST600ACS
|
| Model Code |
PDG2XST600ACS
|
| UPC |
786679600269
|
| Product Length/Depth |
5 in
|
| Product Height |
2.5 in
|
| Product Width |
3 in
|
| Product Weight |
0.23 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
UL 489
CCC Marked IEC 60947-2 CSA |
| Frame |
2
|
| Circuit breaker type |
PD2 Global
|
| Frame size |
Frame J-K
|
| Series |
Power Defense
|
| Shunt trip |
600 Vac, Pigtail 0.75m
|
| Voltage rating |
600 V
|