Knowledge Search
Download document () of 20

PDG34N0125E5ZN

Power Defense Globally Rated, Frame 3, Four Pole, 125A, 85kA/480V, PXR20 ARMS LSIG w/ ZSI and Relays, No Terminals

General specifications

Product Name
Eaton Power Defense molded case circuit breaker
Catalog Number
PDG34N0125E5ZN
UPC
786679332634
Product Length/Depth
109.1 mm
Product Height
257.1 mm
Product Width
182.9 mm
Product Weight
7.68 kg
Compliances
RoHS Compliant
Certifications
IEC 60947-2
CCC Marked

Delivery program

Amperage Rating
125 A
Circuit breaker frame type
Complete breaker
Frame
3
Number of poles
Four-pole (100% N)

General information

Circuit breaker type
PD3 Global
Class
Class A
Trip Type
T286

Technical data - Electrical

Voltage rating
600 Vac
Voltage rating - max
600 V

Technical data - Mechanical

Protection
100% neutral protection

Technical data - Mechanical - Terminals

Terminals
No Terminals

Technical information

Interrupt rating
85 kAIC at 480 Vac
Interrupt rating range
150 kAIC Icu/ 100 kAIC Ics/ 330 kAIC Icm @240V (IEC)
20 kAIC Icu/ 10 kAIC Ics/ 42 kAIC Icm @690V (IEC)
35 kAIC Icu/ 25 kAIC Ics/ 73.5 kAIC Icm @525V South Africa (IEC)
50 kAIC @600V (UL/CSA)
65 kAIC Icu/ 40 kAIC Ics/ 143 kAIC Icm @480V Brazil (IEC)
85 kAIC @480V (UL)
70 kAIC Icu/ 70 kAIC Ics/ 154 kAIC Icm @380-415V (IEC)
150 kAIC @240V (UL)
22 kAIC Icu @250 Vdc
70 kAIC Icu/ 50 kAIC Ics/ 154 kAIC Icm @440V (IEC)
Trip rating
125 A

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Report an Issue The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.