Knowledge Search
Download document () of 20
We make what matters work*

PVML-13-R3-UNV1-M2

Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 400W HID equivalent, No guard, Heat and impact resistant glass lens, 13000 lumens, 125 lm/W, Die cast aluminum, No mounting module, Type III, 100-277 Vac, 127-250 Vdc, 95W

General specifications

Product Name
Eaton Crouse-Hinds series Champ Pro PVML LED light fixture
Catalog Number
PVML-13-R3-UNV1-M2
UPC
662276979925
Product Length/Depth
13 in
Product Height
13.13 in
Product Width
12.75 in
Product Weight
20.8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
13000
Lumens per watt
125
Color temperature
Cool white
Mounting Method
No mounting module
Optical distribution
Type III
Guard type
No guard
Voltage rating
100-277 Vac, 127-250 Vdc
Frequency rating
50/60 Hz
Wattage
95W
Dimming
Dimmable driver
Power factor
> 0.90
Equivalent luminaire
400W HID
Material
Die cast aluminum
Lens material
Heat and impact resistant glass

Export product specification