Eaton Bussmann series low voltage D0 three-pole fuse base, 500V, 63A, Fuse accessory, Three-pole, Screw mounting, Porcelain
| Product Name |
Eaton Bussmann series low voltage D0 three-pole fuse base
|
| Catalog Number |
TFD33
|
| Model Code |
FUSE-BASE D2 E27 3POL
|
| UPC |
051712831185
|
| EAN |
5027590513821
|
| Product Length/Depth |
50 mm
|
| Product Height |
27 mm
|
| Product Width |
27 mm
|
| Product Weight |
508 g
|
| Compliances |
CE
RoHS Compliant |
| Certifications |
IEC/EN 60269-3
VDE 0636 |
| Amperage Rating |
63 A
|
| Voltage rating |
500 V
|
| Number of poles |
Three-pole
|
| Fuse size |
DIII
|
| Application |
For domestic and general industrial applications
|
| Suitable for |
DIII
|