Download document () of 20
We make what matters work*

TFN02C
FUSE-BASE D02 E18 3P 400V

Fuse-base, LV, 63 A, AC 400 V, D02, 3P, IEC, suitable wire 2.5 - 25 mm2

General specifications

Product Name
Eaton Bussmann series low voltage D0 three-pole fuse base
Catalog Number
TFN02C
Model Code
FUSE-BASE D02 E18 3P 400V
EAN
5027590513883
Product Length/Depth
36 mm
Product Height
71 mm
Product Width
81 mm
Product Weight
270.6 g
Compliances
CE
RoHS Compliant
Certifications
IEC/EN 60269-3
VDE 0636

Electrical data

Amperage Rating
63 A
Voltage rating
400 V

Product specification

Number of poles
Three-pole
Fuse size
D02
Application
For domestic and general industrial applications

Compatible fuse base and gauge piece

Suitable for
D02

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.