Eaton Crouse-Hinds series CEAG GHG 411 control station, 16A, Black, 1 NO + 1 NC , 1 NO + 1 NC, 0, I, START, STOP, Emerg stop, Polyamide, 1 x double PB DDT, 1 x mush head PB SGT, 1 x M25 Ex e glands or 1 x M20 thread w/ brass flange, 690 Vac
Product Name |
Eaton's Crouse-Hinds series CEAG GHG 411 control station
|
Catalog Number |
GHG4118200R0016
|
EAN |
4250217409608
|
Product Length/Depth |
125 mm
|
Product Height |
77.5 mm
|
Product Width |
85 mm
|
Product Weight |
0.57 kg
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
IECEx/ATEX
|
IECEx/ATEX hazardous rating |
Zone 21
Zone 1 |
Ingress protection (IP) ratings |
IP66
|
Amperage Rating |
16A
|
Color |
Black
|
Configuration |
1 NO + 1 NC , 1 NO + 1 NC
|
Indicating plate markings |
0, I, START, STOP, Emergency stop
|
Material |
Polyamide
|
Number of pushbuttons |
1 x double pushbutton DDT, 1 x mushroom head pushbutton SGT
|
Trade size |
1 x M25 Ex e cable glands or 1 x M20 thread with brass flange
|
Voltage rating |
690 Vac
|