Eaton Crouse-Hinds series CEAG GHG 791 junction box, 4 x M25 for cable Ø 10-17 mm including 2 x blanking plugs M25, Polyamide, 4 x 4 Ex-e, 2 x PE terminals, GHG 791 01 up to 6 terminals
| Product Name | 
                                                Eaton's Crouse-Hinds series CEAG GHG 791 junction box
                                             | 
| Catalog Number | 
                                                GHG7910101R0069
                                             | 
| EAN | 
                                                4250217405020
                                             | 
| Product Length/Depth | 
                                                81.5 mm
                                             | 
| Product Height | 
                                                61 mm
                                             | 
| Product Width | 
                                                100 mm
                                             | 
| Product Weight | 
                                                0.3 kg
                                             | 
| Area classification | 
                                                Hazardous/Classified Locations
                                             | 
| Standards type | 
                                                IECEx/ATEX
                                             | 
| IECEx/ATEX hazardous rating | 
                                                Zone 2  Zone 1 Zone 22 Zone 21 | 
| Ingress protection (IP) ratings | 
                                                IP66
                                             | 
| Special features | 
                                                4 x 4 Ex-e, 2 x PE terminals
                                             | 
| Type | 
                                                GHG 791 01 up to 6 terminals
                                             | 
| Material | 
                                                Polyamide
                                             | 
| Gland entries | 
                                                4 x M25 for cable Ø 10-17 mm including 2 x blanking plugs M25
                                             |