Eaton Nexi Panel 20m Up/Blank, ISO High Unifor.
| Product Name |
Eaton emergency lighting pictogram
|
| Catalog Number |
NEXI-PLEX-20-UB
|
| EAN |
3660191614324
|
| Product Length/Depth |
291 mm
|
| Product Height |
128 mm
|
| Product Width |
23 mm
|
| Product Weight |
0.259 kg
|
| Compliances |
CE marking
|
| Viewing distance |
20 m
|
| Model |
Acrylic plate
|
| Meaning pictogram |
Escape route
|
| Material thickness |
5 mm
|
| Double-sided |
False
|
| Direction |
Straight/upwards
|
| Number of sides |
Double sided
|
| Product branding |
Eaton
|
| Compatibility |
NexiLite
NexiTech |