Knowledge Search
Download document () of 20
Approach and Navigational Aids

REIL Runway End Identifier Lights

REIL Runway End Identifier Lights are used to positively identify the end or the threshold of a visual or instrument non- precision runway. This REIL system consists of two synchronized flashing lights. One flasher unit is located at each side of the runway threshold.

Certifications and compliances

  • FAA AC 150/5345-51 Current Edition: L-849 A,B,E,F 
  • ICAO Annex 14

Design features

  • ETL certified 
  • CSA certified 
  • Easy to install – each REIL unit consists of a flash head and a con-trol box, mounted on the same support leg(s). 
  • Easy to maintain – special tools are not required. 
  • Does not require separate control cabinet – REIL Master Unit with integral system control. 
  • Elapsed time meter 
  • Safety interlock in each control box and flash head. 
  • Weather resistant – painted parts are coated with U.V. resistant paint, electrostatically applied
Specifications

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
Download Links
X
Download Close