Knowledge Search
Download document () of 20
Conduit bodies, covers and outlet boxes

VXF and GRF Conduit Outlet Boxes

Crouse-Hinds series VXF and GRF cast outlet boxes are installed in threaded rigid conduit systems to act as junction boxes or pull outlets.

Certifications and compliances

  • UL standard: 514A (boxes and covers only)
  • CSA standard: C22.2

Design features

VFX:

  • Compact, shallow design
  • Takes GRF covers
  • Multiple tapped conduit openings and pipe plugs for versatility
  • Four hubs and three plugs on VXF10 and VXF20
  • Five hubs and four plugs on VXFT10 and VXFT20

GRF:

  • Surface mounting; flush mounting can be obtained by nailing box to concrete form through mounting lug
  • Drilled mounting lugs

 

Standard materials

  • VXF – copper-free aluminum with epoxy enamel finish
  • GRF – Feraloy iron alloy or copper-free aluminum with electrogalvanized and aluminum acrylic paint; also available with hot dip galvanized finish
Specifications

Highlight differences
Show only differences
Hide blank features