The Eaton Access Power Solutions are ideal for medium power telecommunications applications, offering compact, efficient, flexible and reliably secure DC power supply for you. APS 12 Series has an integrated distribution panel and is available with up to 12 of the 48V Eaton Rectifiers.
| Input | |
| AC Supply | 100 – 240 V, 50 – 60Hz (nominal) 175 – 275 V full power output up to 50°C [122°F] 90 – 175 V reduced power output |
| Power Factor | >0.99 (50 –100 % Output Current) |
| Efficiency | APR48-3G : 92% (50 – 100% Output Current) APR48-ES : >96% peak >95% (20% to 100% load, 230Vac) |
| Output | |
| DC Output Voltage Range | 43 –57.5 V |
| DC Output power (maximum) | APR48-3G : 17.2 kW @ 48 V APR48-ES : 17.2 kW @ 48 V |
| System | |
| System Controller | SC300 |
| DC Distribution Module | 20-way circuit breakers (4 x Battery, 16 x Load) |
| Communication Features | USB direct 100BaseT Ethernet, TCP/IP, SNMP, Modbus-TCP, Modbus-RTU and on board web server RS232 to external PSTN or GSM modem (modem not included) |
| Rectifier Blank Panels | For unused rectifier positions |
| Environmental | |
| Operating Temperature Range | 40°C to +70°C [-40°F to +158°F] Output current is derated above 40°C [104°F] and below -10°C [14°F] |
| Range | Output current is derated above 40°C [104°F] and below -10°C [14°F] |
| Mechanical | |
| Dimensions H,W,D | 9U, 19” mounting, 335 mm [12.4”]* |
| Certifications | |
| All products comply with International Standards. | |
| Europe | CE |
| Australia / New Zealand | RCM |