The DCF0208 and DCF0408 DC fuse distribution are 19” rack mounts with 2U or 4U models which provide circuit protection for your wide selection of telecommunications loads requiring up to 800A fuse protection.
| Voltage Range |
20 – 70Vdc |
| Maximum Current |
640A @ 40°C [102°F] per fuse |
| Fuse Type |
Bussmann TPL |
| Fuse Current Ratings |
250A, 300A, 350A, 400A, 450A, 500A, 600A, 700A, 800A |
| Load Cable Termination |
Two hole lugs onto output busbar |
| Alarms |
Voltage free contacts |
| Operating Temperature Range |
-10°C — +40°C [+14°F — +104°F] (UL) |
| Dimensions H,W,D |
2U: 88mm [3.5”], 480mm [19” mounting], 200mm [8”] 4U: 177mm [7.0”], 480mm [19” mounting], 200mm [8”] |
| Certifications |
Europe: CE North America: UL |