The EPS2 series is a 19” rack mounted system and is available with up to two of the Eaton 48V Enterprise power rectifier modules. High power density, ease of use and onboard secure web server make the EPS2 ideal solution for your converged data networks and low power telecommunications applications requiring compact, efficient and flexible DC power supplies.
| Input | |
| AC Supply | Nominal: 120 V, 240 V Operating Range: 90 V –275 V |
| Power Factor | >0.99 (50 –100 % Output Current) |
| Efficiency | >96 %peak >95 % (20 % to 100 % load, 230Vac) |
| Output | |
| DC Output Voltage Range | 43 –57.5 V |
| DC Output power (maximum) | 240V AC: APR48-ES: 4.0 kW APR48-3G: 3.6k W EPR48-3G: 1.8 kW 120V AC: APR48-ES: 2.3 kW APR48-3G: 2.2kW EPR48-3G: 1.1 kW |
| System | |
| System Controller | SC300 |
| DC Distribution Module | 12-way circuit breakers (2 x Battery, 10 x Load)Circuit breaker type: Magnetic/Hydraulic, push fit Battery circuit breakers: Heinemann AC1R SeriesTypical ranges available: 30 A, 40 A, 50 A, 60 A, 70 A Load circuit Breakers: Heinemann JC1S SeriesTypical ranges available: 6 A,10 A, 15 A, 20 A, 25 A, 30 A |
| Communication Features | USB direct100BaseT Ethernet, TCP/IP, SNMP, Modbus-TCP, Modbus-RTU and on board web serverRS232 to external PSTN or GSM modem (modem not included) |
| Rectifier Blank Panels | For unused rectifier positions |
| Environmental | |
| Operating Temperature Range | Rated: -10°C to +50°C [-14°F to +122°F]Extended*: -40°C to +70°C [-40°F to +158°F] |
| Range | *Output current from the rectifiers is de rated above 50°C |
| Mechanical | |
| Dimensions H,W,D | 2U , 19” mounting, 14.1” [360 mm]* |
| Certifications | |
| All products comply with International Standards. | |
| North America | UL (Canada, USA), FCC Class B |
| Europe | CE |
| Australia / New Zealand | RCM |