The EPS5 series is a 19” rack mounted system and is available with up to five of the Eaton 48V Enterprise power rectifier modules. High power density, scalability, and ease of use make the EPS5 ideal solution for your converged data networks and low power telecommunications applications requiring compact, efficient, and flexible DC power supplies.
| Input | |
| AC Supply | Nominal: 120 V, 240 V Operating Range: 90 V –275 V |
| Power Factor | >0.99 (50 –100 % Output Current) |
| Efficiency | 91 % (50 – 100 % output current) |
| Output | |
| DC Output Voltage Range | 43 –57.5 V |
| DC Output power (maximum) | 240 V AC: 4.5 kW 120 V AC: 2.25 kW |
| System | |
| System Controller | SC300 |
| DC Distribution Module | 12-way circuit breakers (2 x battery, 10 x load) Circuit breaker type: magnetic/hydraulic, push fit |
| Communication Features | USB direct 100BaseT Ethernet, TCP/IP, SNMP, Modbus-TCP, Modbus-RTU and on board web server RS232 to external PSTN or GSM modem (modem not included) |
| Rectifier Blank Panels | For unused rectifier positions |
| Environmental | |
| Operating Temperature Range | Rated: -10°C to +50°C [-14°F to +122°F] Extended*: -40°C to +70°C [-40°F to +158°F] |
| Range | *Output current from the rectifiers is derated above 50°C |
| Mechanical | |
| Dimensions H,W,D | 3U, 19” mounting, 13.2” [335 mm]* |
| Certifications | |
| All products comply with International Standards. | |
| North America | UL (Canada, USA), FCC Class B |
| Europe | CE |
| Australia / New Zealand | RCM |